LEV169 1-8INX7.6IN SS 21 PA
10082636
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 12.00
- Length: 12.00
- Net Weight: 0.54
- Thread Material: SS
- Thread Size: 1-8
- Unit of Dimension: IN
- Weight unit: KG
- Width: 12.00
Leveler 169 With A 1-8 Stainless Steel Type 21 Spindle And An Overall Height Of 7.6 Inches