OBS TUBE END SQR 224 L1.5X.065IN 3/8-16I
10309466
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tube Ends
- Height: 4.00
- Length: 4.00
- Thread Size: 3/8-16
- Unit of Dimension: IN
- Width: 4.00
Tube End - Square. 3/8-16 Inch Thread Size. 1.5 Inch Square Tube x 0.065 or 0.75 Inch Thickness. Reinforced Polyamide Material With Brass Insert