LEV323 3/4-10INX6.89IN ZN 1A PA
10099287
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 12.00
- Length: 12.00
- Net Weight: 1.00
- Thread Material: ZN
- Thread Size: 3/4-10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Leveler 323 With A 3/4-10 Zinc Plated Steel Type 1A Spindle And An Overall Height Of 6.89 Inches