LEV479 5/8-11INX8.18IN SS 06 PA
10106007
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 12.00
- Length: 12.00
- Net Weight: 0.37
- Thread Material: SS
- Thread Size: 5/8-11
- Unit of Dimension: IN
- Weight unit: KG
- Width: 12.00
Leveler 479 With A 5/8-11 Stainless Steel Type 6 Spindle And An Overall Height Of 8.18 Inches