OBS LEV511-02 5/8-11X6.2IN SS 6A PA
10309817
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 8.00
- Length: 6.00
- Net Weight: 0.55
- Thread Material: SS
- Thread Size: 5/8-11
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 511-02 With A 5/8-11 Stainless Steel Type 6A Spindle And An Overall Height Of 6.2 Inches