OBS LEV511-04 5/8-11X4.52IN ZN 6A PA
10309349
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 5.00
- Length: 6.00
- Net Weight: 0.55
- Thread Material: ZN
- Thread Size: 5/8-11
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 511-04 With A 5/8-11 Zinc Plated Steel Type 6A Spindle And An Overall Height Of 4.52 Inches