OBS LEV513H-01 1-8X8.55IN SS 6A PA
10309821
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 10.00
- Length: 6.00
- Net Weight: 1.39
- Thread Material: SS
- Thread Size: 1-8
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 513H-01 With A 1-8 Stainless Steel Type 6A Spindle And An Overall Height Of 8.55 Inches