OBS LEV513H-01 1-8X10.83IN ZN 6A PA
10309475
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 12.00
- Length: 6.00
- Net Weight: 1.58
- Thread Material: ZN
- Thread Size: 1-8
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 513H-01 With A 1-8 Zinc Plated Steel Type 6A Spindle And An Overall Height Of 10.83 Inches