OBS LEV520-T-02 1-1/4-7X9.95IN ZN 11 PA
10308979
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 11.00
- Length: 6.00
- Net Weight: 1.78
- Thread Material: ZN
- Thread Size: 1-1/4-7
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 520-T-02 With A 1-1/4-7 Zinc Plated Steel Type 11 Spindle And An Overall Height Of 9.95 Inches