OBS LEV537-01 1/2-13X3.9IN ZN 6A PA
10309803
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 5.00
- Length: 6.00
- Net Weight: 0.27
- Thread Material: ZN
- Thread Size: 1/2-13
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 537-01 With A 1/2-13 Zinc Plated Steel Type 6A Spindle And An Overall Height Of 3.9 Inches