BHT1095-5IN
10675407
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: KleanTop 1090 Series Belt
- Chain Pitch (in): 1 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.375 in
- Belt Thickness (mm): 9.53 mm
- Chain Material: BHT
- Chain Material Description: Blue High Temperature
- Chain Width (in): 5 in
- Chain Width (mm): 127 mm
- Chain Width Measurement System: Imperial
- Chain Number: 1095
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.05
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: LB
5 inch wide KleanTop belt molded in blue high-temperature material, with polyester pins