WHT1096-18IN

10675773 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: KleanTop 1090 Series Belt
  • Chain Pitch (in): 1 in
  • Surface Type: Flush Grid
  • Belt Thickness (in): 0.375 in
  • Belt Thickness (mm): 9.53 mm
  • Chain Material: WHT
  • Chain Material Description: White High Temperature
  • Chain Width (in): 18 in
  • Chain Width (mm): 457.2 mm
  • Chain Width Measurement System: Imperial
  • Chain Number: 1096
  • Chain Pitch (mm): 25.4 mm
  • Net Weight: 0.09
  • Rod/Pin Material: Polyester
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
18 inch wide KleanTop belt molded in white high-temperture material, with polyester pins
QTY