WSM1654-18IN_RB-RB
10836723
MFG #: Rexnord
$0.00
/
- Series: KleanTop 1600 Series Side-flexing Belt
- Chain Pitch (in): 1 in
- Surface Type: High Deck
- Belt Thickness (in): 0.9 in
- Belt Thickness (mm): 22.9 mm
- Chain Material: WSM
- Chain Material Description: White Cut Resistant
- Chain Width (in): 18 in
- Chain Width (mm): 457.2 mm
- Chain Width Measurement System: Imperial
- Chain Number: 1654
- Chain Pitch (mm): 25.4 mm
- Curve Retention Type: NO TAB
- Net Weight: 0.38
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
1654 18 Inch Wide KleanTop High Deck WSM Belt With Polyester Pins