SIDEGRD BHT2010 S2IN
10074953
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: KleanTop 2010 Series Belt
- Chain Pitch (in): 2 in
- Surface Type: Side Guard
- Belt Thickness (in): 0.63 in
- Belt Thickness (mm): 16 mm
- Chain Material: BHT
- Chain Material Description: Blue High Temperature
- Chain Width (in): 1 in
- Chain Width (mm): 25.4 mm
- Chain Width Measurement System: Imperial
- Chain Number: 2015
- Chain Pitch (mm): 50.8 mm
- Height: 12.00
- Length: 12.00
- Straight or Side-Flex: Straight Running
- Unit of Dimension: IN
- Width: 12.00
Rexnord SIDEGRD BHT2010 S2IN 2010 Series KleanTop Chain