BHT-DD2015-48IN
10740880
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: KleanTop 2010 Series Belt
- Chain Pitch (in): 2 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.63 in
- Belt Thickness (mm): 16 mm
- Chain Material: BHT-DD
- Chain Material Description: Blue High Temperature Dual Detectable
- Chain Width (in): 48 in
- Chain Width (mm): 1219.2 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 21 %
- Chain Number: 2015
- Chain Pitch (mm): 50.8 mm
- Net Weight: 1.26
- Straight or Side-Flex: Straight Running
- Weight unit: LB