WHT5966-12IN DRF3.5IN T4P 2CN1.5IN
10186641
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: KleanTop 5960 Series Belt
- Chain Pitch (in): 1.5 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: WHT
- Chain Material Description: White High Temperature
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Chain Width Measurement System: Imperial
- Chain Number: 5966
- Chain Pitch (mm): 38.1 mm
- Net Weight: 0.16
- Straight or Side-Flex: Straight Running
- Weight unit: LB
Rexnord WHT5966-12IN DRF3.5IN T4P 2CN1.5IN SP 5960 Series KleanTop Chain