WLT5966-7.69IN F3IN SP-STRAND
10444979
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: KleanTop 5960 Series Belt
- Chain Pitch (in): 1.5 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: WLT
- Chain Material Description: White Low Temperature
- Chain Width (in): 7.69 in
- Chain Width (mm): 195.3 mm
- Chain Width Measurement System: Imperial
- Chain Number: 5966
- Chain Pitch (mm): 38.1 mm
- Net Weight: 0.20
- Straight or Side-Flex: Straight Running
- Weight unit: LB
Rexnord WLT5966-7.69IN F3IN N0 SP STRAND 5960 Series KleanTop Chain