WHT595-5.5IN
10674132
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: KleanTop 590 Series Belt
- Chain Pitch (in): 0.5 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.375 in
- Belt Thickness (mm): 9.53 mm
- Chain Material: WHT
- Chain Material Description: White High Temperature
- Chain Width (in): 5.5 in
- Chain Width (mm): 139.7 mm
- Chain Width Measurement System: Imperial
- Chain Number: 595
- Chain Pitch (mm): 12.7 mm
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
5.5 inch wide KleanTop belt molded in white high-temperture material, with polyester pins