LF1701TAB AC-2.09IN ZN-PINS
10082644
MFG #: Rexnord
$0.00
/
- Series: TableTop 1701 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.97 in
- Chain Width (in): 2.09 in
- Chain Width (mm): 53.1 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.99 in
- Flight Thickness (mm): 25.2 mm
- Surface Type: Solid Top
- Chain Number: 1701TAB AC
- Chain Pitch (mm): 50 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.20
- Rod/Pin Material: Zinc Plated Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
LF1701TAB Armor Clad TableTop Chain Molded In Tan Low Friction Material And Assembled With Zinc Plated Pins