BWR1701TAB-2.09IN SS-PINS
10145265
MFG #: Rexnord
$0.00
/
- Series: TableTop 1701 Series Side-flexing Chain
- Chain Material: BWR
- Chain Material Description: Black Wear Resistant
- Chain Pitch (in): 1.97 in
- Chain Width (in): 2.09 in
- Chain Width (mm): 53.1 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.98 in
- Flight Thickness (mm): 24.9 mm
- Surface Type: Solid Top
- Chain Number: 1701TAB
- Chain Pitch (mm): 50 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.16
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
BWR1701TAB TableTop Chain Molded In Black Wear Resistant Material And Assembled With Stainless Steel Pins