ESD1757TAB-3.25IN SS-PINS
10293070
MFG #: Rexnord
$0.00
/
- Series: TableTop 1757 Series Side-flexing Chain
- Chain Material: ESD
- Chain Material Description: ESD Electrostatic Dissipative (Black)
- Chain Pitch (in): 1.5 in
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Surface Type: Solid Top
- Chain Number: 1757TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
ESD1757TAB TableTop Chain Molded In Black Electrostatic Dissipative Material Material And Assembled With Stainless Steel Pins