LF2500TAB-2.63IN SS-PINS
10156542
MFG #: Rexnord
$0.00
/
- Series: TableTop 2500 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 3 in
- Chain Width (in): 2.63 in
- Chain Width (mm): 66.8 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 1.4 in
- Flight Thickness (mm): 35.6 mm
- Surface Type: Solid Top
- Chain Number: 2500
- Chain Pitch (mm): 76.2 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.45
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
LF2500 TableTop Chain With Stainless Steel Pins Molded In Tan Low Friction Material