BWR2565 ZG-3.5IN SS-PINS
10145688
MFG #: Rexnord
$0.00
/
- Series: TableTop 2565 Series Side-flexing Chain
- Chain Material: BWR
- Chain Material Description: Black Wear Resistant
- Chain Pitch (in): 3 in
- Chain Width (in): 3.5 in
- Chain Width (mm): 88.9 mm
- Curve Retention Type: Corner Disc
- Flight Thickness (in): 0.25 in
- Flight Thickness (mm): 6.4 mm
- Surface Type: ZeroGap™
- Chain Number: 2565
- Chain Pitch (mm): 76.2 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.34
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
BWR2565 ZeroGap TableTop Chain With Stainless Steel Pins Molded In Black Wear Resistant Material