N250
10145336
MFG #: Rexnord
$0.00
/
- Series: TableTop N250 Series Side-flexing Chain
- Chain Material: POM
- Chain Material Description: Acetal
- Chain Pitch (in): 2.5 in
- Chain Width (in): 1.94 in
- Chain Width (mm): 49.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 1.44 in
- Flight Thickness (mm): 36.58 mm
- Surface Type: Solid Top
- Chain Number: N250
- Chain Pitch (mm): 63.5 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.19
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
N250 Chain Molded In Tan Acetal Material And Assembled With Stainless Steel Pins