N325
10145281
MFG #: Rexnord
$0.00
/
- Series: TableTop N325 Series Side-flexing Chain
- Chain Material: POM
- Chain Material Description: Acetal
- Chain Pitch (in): 3.27 in
- Chain Width (in): 2.56 in
- Chain Width (mm): 65 mm
- Curve Retention Type: 0
- Flight Thickness (in): 1.5 in
- Flight Thickness (mm): 38.1 mm
- Surface Type: Open Area
- Chain Number: N325
- Chain Pitch (mm): 83.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.39
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB