N9350WS
10145374
MFG #: Rexnord
$0.00
/
- Series: TableTop N9350 Series Side-flexing Chain
- Chain Material: POM
- Chain Material Description: Acetal
- Chain Pitch (in): 3.5 in
- Chain Width (in): 2.66 in
- Chain Width (mm): 67.6 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 1.75 in
- Flight Thickness (mm): 44.45 mm
- Surface Type: Solid Top
- Chain Number: N9350WS
- Chain Pitch (mm): 88.9 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.53
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
N9350WS Chain Molded In Tan Acetal Material And Assembled With Stainless Steel Pins