NH45
10145309
MFG #: Rexnord
$0.00
/
- Chain Material: POM
- Chain Material Description: Acetal
- Chain Pitch (in): 1.63 in
- Chain Pitch (mm): 41.4 mm
- Chain Width (in): 2.19 in
- Chain Width (mm): 55.6 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Open Area
- Chain Number: NH45
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.88 in
- Flight Thickness (mm): 22.352 mm
- Net Weight: 0.19
- Rod/Pin Material: Stainless Steel
- Series: TableTop NH45 Series Chain
- Weight unit: LB
NH45 Chain Molded In Tan Acetal Material And Assembled With Stainless Steel Pins