NH77
10145270
MFG #: Rexnord
$0.00
/
- Chain Material: POM
- Chain Material Description: Acetal
- Chain Pitch (in): 2.31 in
- Chain Pitch (mm): 58.7 mm
- Chain Width (in): 2.19 in
- Chain Width (mm): 55.6 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Open Area
- Chain Number: NH77
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 1.1 in
- Flight Thickness (mm): 27.94 mm
- Net Weight: 0.27
- Rod/Pin Material: Stainless Steel
- Series: TableTop NH77 Series Chain
- Weight unit: LB
NH77 Chain Molded In Tan Acetal Material And Assembled With Stainless Steel Pins