NH78
10145294
MFG #: Rexnord
$0.00
/
- Chain Material: POM
- Chain Material Description: Acetal
- Chain Pitch (in): 2.61 in
- Chain Pitch (mm): 66.3 mm
- Chain Width (in): 2.91 in
- Chain Width (mm): 73.9 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Open Area
- Chain Number: NH78
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 1.13 in
- Flight Thickness (mm): 28.7 mm
- Net Weight: 0.30
- Rod/Pin Material: Stainless Steel
- Series: TableTop NH78 Series Chain
- Weight unit: LB
NH78 Chain Molded In Tan Acetal Material And Assembled With Stainless Steel Pins