NH82 K2 T4P
10350197
$0.00
/
- Chain Material: POM
- Chain Material Description: Acetal
- Chain Pitch (in): 3.08 in
- Chain Pitch (mm): 78.2 mm
- Chain Width (in): 3.29 in
- Chain Width (mm): 83.6 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Open Area
- Chain Number: NH82
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 1.5 in
- Flight Thickness (mm): 38.1 mm
- Net Weight: 0.66
- Series: TableTop NH82 Series Chain
- Weight unit: LB