HS1055FTLPC-4.5IN
10291187
$0.00
/ FT
- Series: TableTop 1055 Series Side-flexing Chain
- Chain Material: HS
- Chain Material Description: Heat Stabilized (Green)
- Chain Pitch (in): 1 in
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: Low Pin Centerline
- Flight Thickness (in): 0.5 in
- Flight Thickness (mm): 12.7 mm
- Surface Type: Solid Top
- Chain Number: 1055FTLPC
- Chain Pitch (mm): 25.4 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.09
- Straight or Side-Flex: Side-flexing
- Weight unit: LB