HP1055FTTAB-4.5IN
10139070
MFG #: Rexnord
$0.00
/
- Series: TableTop 1055 Series Side-flexing Chain
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1 in
- Chain Strength (N): 1887 N
- Chain Strength (lb): 425 lb
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.5 in
- Flight Thickness (mm): 12.7 mm
- Surface Type: Solid Top
- Chain Number: 1055 FTTAB
- Chain Pitch (mm): 25.4 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.06
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: KG
HP1055 FTTAB 4.5 Inch Wide TableTop® Chain Molded in Brown High Performance Material And Assembled With Stainless Steel Pins