CL 1843 S
10084585
MFG #: Rexnord
$0.00
/
- Series: TableTop 1843 Series Side-flexing Chain
- Chain Material: S
- Chain Material Description: Carbon Steel
- Base Chain Material: Steel
- Chain Pitch (in): 0.5 in
- Curve Retention Type: TAB
- Surface Type: Base Chain
- Chain Number: 1843 Base Chain
- Chain Pitch (mm): 12.7 mm
- Chain Width Measurement System: Imperial
- Height: 2.00
- Length: 2.00
- Straight or Side-Flex: Side-flexing
- Unit of Dimension: IN
- Width: 2.00
Connecting Link For 1843 Carbon Steel Base Chain