TP LF1863TAB-2.25IN
10069450
MFG #: REX
$0.00
/
- Series: TableTop 1863 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Width (in): 2.25 in
- Chain Width (mm): 57.2 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4 mm
- Surface Type: Solid Top
- Chain Number: 1863TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Height: 24.00
- Length: 48.00
- Net Weight: 0.05
- Straight or Side-Flex: Side-flexing
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00