HS1873TAB SS-7.5IN
10145118
MFG #: Rexnord
$0.00
/
- Series: TableTop 1873 Series Side-flexing Chain
- Chain Material: HS
- Chain Material Description: Heat Stabilized (Green)
- Base Chain Material: Stainless Steel
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 3330 N
- Chain Strength (lb): 750 lb
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4 mm
- Surface Type: Solid Top
- Chain Number: 1873TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.19
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HS1873TAB 7.5 Inch Wide TableTop Chain With Stainless Steel Base Chain and Top Plates Molded in Green Heat Stabilized Nylon Material