SSA881TAB_GRIP-3.63IN
10139422
MFG #: Rexnord
$0.00
/
- Series: TableTop 881 Series Side-flexing Chain
- Chain Material: SSA
- Chain Material Description: Austenitic Stainless Steel
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 2775 N
- Chain Strength (lb): 625 lb
- Chain Width (in): 3.63 in
- Chain Width (mm): 92.1 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Gripper Style: None
- Surface Type: SideGrip™
- Chain Number: 881TAB SideGrip™
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Gripper Color: None
- Gripper Hardness: None
- Gripper Material: None
- Net Weight: 0.31
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
SS881TAB 3.625 Inch Wide SideGrip Chain With A Hinge Width Of 42.3mm Made From Austenitic Stainless Steel And Supplied Without Grippers