LF882T-3.75IN GR-FJ-NEO-BK40
10462375
MFG #: Rexnord
$0.00
/
- Series: TableTop 882 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 2775 N
- Chain Strength (lb): 625 lb
- Chain Width (in): 3.75 in
- Chain Width (mm): 95.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Gripper Style: Finger Jaw
- Surface Type: SideGrip™
- Chain Number: 882TAB SideGrip™
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Gripper Color: Black
- Gripper Hardness: 40 Shore A
- Gripper Material: Neoprene
- Net Weight: 0.37
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
LF882TAB G 3.75 Inch Wide TableTop® Gripper Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins And Black FJ-Style Neoprene Grippers With 40 Shore A Hardness