XLG1000FG-170MM
10194019
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1000 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Strength (N/m): 22000 Nm
- Chain Strength (lb/ft): 1508 lb/ft
- Chain Width (in): 6.69 in
- Chain Width (mm): 170 mm
- Chain Width Measurement System: Metric
- Open Area (%): 40 %
- Chain Number: 1000FG
- Chain Pitch (mm): 25.4 mm
- Rod/Pin Material: Polypropylene
- Straight or Side-Flex: Straight Running
XLG1000FG 170mm Wide Flush Grid MatTop® Chain Molded in Green Low Friction Acetal Material And Assembled With Polypropylene Pins