OBS CI1755-13T_1-1/4IN_1KW1SS_B_B USE-VC
10028775
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Cast Iron
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 13
- Pitch Diameter (in): 6.58 in
- Pitch Diameter (mm): 167.14
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 1755
- Height: 3.00
- Hub Type: B-HUB
- Length: 7.00
- Net Weight: 5.73
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1755
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00