CI820-29T_3/4IN_RSB_A
10027408
MFG #: Rexnord
$0.00
/
- Body Style: Arm
- Bore Diameter (in): 3/4 in
- Bore Shape: Round
- Bore Type: Rough Stock Bore (RSB)
- Material: Cast Iron
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 29
- Pitch Diameter (in): 6.937 in
- Pitch Diameter (mm): 176.19
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 820
- Height: 1.50
- Length: 7.25
- Net Weight: 5.20
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 820
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.25
820 Series Cast-Iron Non-Split Sprocket with 29Teeth and a 3/4in Round RSB (Rough Stock Bore)