CI820-31T_3/4IN_RSB_A
10027410
MFG #: Rexnord
$0.00
/
- Body Style: Arm
- Bore Diameter (in): 3/4 in
- Bore Shape: Round
- Bore Type: Rough Stock Bore (RSB)
- Material: Cast Iron
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 31
- Pitch Diameter (in): 7.413 in
- Pitch Diameter (mm): 188.3
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 820
- Height: 1.75
- Length: 7.75
- Net Weight: 3.40
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 820
- Unit of Dimension: IN
- Weight unit: KG
- Width: 7.75
820 Series Cast-Iron Non-Split Sprocket with 31Teeth and a 3/4in Round RSB (Rough Stock Bore)