SSS7700-18T_30MM_1KW1SS
10334159
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 30 mm
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Stainless Steel
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 18
- Pitch Diameter (in): 5.759 in
- Pitch Diameter (mm): 146.27
- Sprocket Construction: Stainless Steel Split Sprocket
- Chain Number: 7700
- Hub Type: A-No Hub
- Net Weight: 2.27
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 7700
- Weight unit: KG
7700 Series Stainless Steel Split Sprocket with 18Teeth and a 30mm Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in SS material