KU1600-6T_3/4IN_1KW_PA
10834872
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 3/4 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: None
- Number Of Teeth: 6
- Pitch Diameter (in): 2 in
- Pitch Diameter (mm): 50.8
- Sprocket Construction: Machined Non-Split Sprocket
- Chain Number: 1600
- Height: 3.00
- Length: 7.00
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1600
- Unit of Dimension: IN
- Width: 7.00
Machined thermoplastic sprocket and idlers available in square or round bores shaft read