KU2010-12T_1-1/2IN_S_PA
10028477
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-1/2 in
- Bore Shape: Square
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 12
- Pitch Diameter (in): 7.727 in
- Pitch Diameter (mm): 196.28
- Sprocket Construction: Machined Non-Split Sprocket
- Chain Number: 2010
- Height: 3.00
- Length: 7.00
- Net Weight: 1.62
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 2010
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
2010 Series Machined Non-Split Sprocket With 12 Teeth And a 1-1/2 Inch Square Shaft-Ready Bore Machined From Nylon