N5936-24T_30MM_1KW1SS_POM
10334681
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 30 mm
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Acetal
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 24
- Pitch Diameter (in): 5.746 in
- Pitch Diameter (mm): 145.95
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 5930
- Hub Type: C-HUB
- Net Weight: 0.20
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5930
- Weight unit: KG
5930 Series Molded Non-Split Sprocket with 24Teeth and a 30mm Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in POM material