N5996-14T_90MM_S_HS
10012489
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 90 mm
- Bore Shape: Square
- Bore Type: Shaft-Ready
- Material: Green Heat Stabilized
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 14
- Pitch Diameter (in): 10.111 in
- Pitch Diameter (mm): 256.83
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 5990
- Height: 3.00
- Length: 12.00
- Net Weight: 1.60
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5990
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
5996 Series Molded Non-Split Sprocket With 14 Teeth And a 90Mm Square Shaft-Ready Bore Molded In Hs