NS5700-21T_25MM_1KW_PA
10334010
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 25 mm
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: None
- Number Of Teeth: 21
- Pitch Diameter (in): 10.064 in
- Pitch Diameter (mm): 255.63
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 5700
- Hub Type: C-HUB
- Net Weight: 0.36
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5700
- Weight unit: KG
5700 Series Molded Split Sprocket with 21Teeth and a 25mm Round Shaft-ready Bore with 1 Keyway and No Setscrews in PA material