NS5700-25T_50MM_1KW_PA
10334023
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 50 mm
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: None
- Number Of Teeth: 25
- Pitch Diameter (in): 11.968 in
- Pitch Diameter (mm): 303.99
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 5700
- Hub Type: C-HUB
- Net Weight: 0.47
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5700
- Weight unit: LB
5700 Series Molded Split Sprocket with 25Teeth and a 50mm Round Shaft-ready Bore with 1 Keyway and No Setscrews in PA material