NT1757-10.5T_1IN_I_LF
10015525
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Idler
- Material: Tan Low Friction
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 10.5
- Pitch Diameter (in): 5.089 in
- Pitch Diameter (mm): 129.26
- Sprocket Construction: Molded Non-Split Drum
- Chain Number: 1757
- Hub Type: C-HUB
- Net Weight: 1.20
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1757
- Weight unit: LB
1757 Series Non-Split Drum With 10.5 Equivalent Teeth And a 1 Inch Round Idler Bore Molded In Lf Material