SKPTP-T303 17T-1.00-K-2
10781168
MFG #: Cambridge
$0.00
/
- Material: T303
- Number Of Set Screws: 2
- Number Of Teeth: 17
- Outside Diameter (in): 2.55 in
- Number of Keyways: 0.25
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 2.55" NOMINAL OUTSIDE DIAMETER, 17 TEETH, 1.00" BORE WITH STANDARD 1/4" X 1/8" KEYWAY AND (2) STANDARD 10-32 SETSCREWS.